??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22860.0022 Oil-Sight Glass
HELP_VARIABLE
Company
Halder
Description
EH 22860. - Oil-Sight Glasses / without oil level mark
Bill of material
22860.0022 Oil-Sight Glass
BESTNR
Ref. No.
22860.0022
AUS
Version
without oil level mark
GS
Size (view)
22 mm
D
H11
28 mm
D4
35 mm
D2
Thread
M 22x1
X
15 mm
L7
4.5 mm
B
10 mm
G
Weight
17 g
Embedded user actions